??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
XSBGL - Linear Ball Slim X-Axis Stages
Bill of material
XSBGL40
Part Number
Material of Main Body
440C Stainless Steel
Surface Treatment of Main Body
Electroless Nickel Plating
Material of Ball
440C Stainless Steel
Hardness of Ball
58HRC
Material of Spring
304 Stainless Steel-WPB
Material of Feed Screw Head Bracket
5052 Aluminum Alloy
Surface Treatment of Feed Screw Head Bracket
Clear Anodizing
Material of Tip Holder
303 Stainless Steel
A
mm
Stage
mm
Travel Distance
+/-12.5 mm
Allowable Load - Horizontal
N
Allowable Load - Vertical
49 N
Moment Accuracy - Straightness
3 microns
Moment Accuracy - Parallelism
8 microns
Moment Accuracy - Pitching
25 s
Moment Accuracy - Yawing
15 s
Allowable Moment Load - Pitching
N*m
Allowable Moment Load - Yawing
N*m
Allowable Moment Load - Rolling
N*m
Moment Rigidity - Pitching
s/N*cm
Moment Rigidity - Yawing
s/N*cm
Moment Rigidity - Rolling
s/N*cm
Parallelism
20 microns
Weight
kg
Accessories - Type M-L
Accessories - Quantity
4
Feed Screw Head Position
Previews
3D
Dimension
2D
Download CAD models