??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
XSB - Dovetail Multi Mount Stages - Coarse Fine Adjustment Handle Type
Bill of material
XSB60
Part No.
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
No.
Stage Face
mm
Travel Distance
mm
Travel per Rotation Coarse Adjustment
18 mm
Travel per Rotation Fine Adjustment
2.3 mm
Minimum Reading (Vernier Scale Indication)
0.05 mm/Scale
Allowable Load
39.2 {4} N{kgf}
Distance Accuracy - Straightness
30 microns
Tare
kg
Accessories (Type M-L)
SCB4-8
Previews
3D
Dimension
2D
Download CAD models