??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
xrcm60_15dqfk - Bel Power Solutions
Bill of material
XRCM60-15DQFK
Part Number
XRCM60-15DQFK
Description
DC-DC Rugged Melcher™ Cassette, Power 60W, Output 15VDC, 4A, Input 16.8-137.5VDC, Output Voltage Monitor, ORing FET, Built-in Fuse, Pluggable Connectors
Power
60 W
Voltage Input
16.8-137.5 VDC
Output Voltage
15 VDC
Output Current
4 A
Operating Temperature
-40 to 70 °C
Previews
3D
2D
Download CAD models