??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
xrcm60_12dqf - Bel Power Solutions
Bill of material
XRCM60-12DQF
Part Number
XRCM60-12DQF
Description
DC-DC Rugged Melcher™ Cassette, Power 60W, Output 12VDC, 5A, Input 16.8-137.5VDC, Output Voltage Monitor, ORing FET, Built-in Fuse
Power
60 W
Voltage Input
16.8-137.5 VDC
Output Voltage
12 VDC
Output Current
5 A
Operating Temperature
-40 to 70 °C
预览
3D
2D
下载CAD模型