??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
XPD-TJLZ-2040ZD - XPD
Bill of material
XPD-TJLZ-ZD2040-6
model
XPD-TJLZ-ZD2040
A
40 mm
B
30 mm
C
75.000 mm
D
24.000 mm
E
20.000 mm
F
32.000 mm
G
7.000 mm
D1
6.600 mm
M
6
PDF File
PDF
Previews
3D
Boyut
2D
CAD modeli indir