??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
XPD-TJLZ-2040CD - XPD
Bill of material
XPD-TJLZ-CD2040-6
model
XPD-TJLZ-CD2040
A
40 mm
B
30 mm
C
90.000 mm
D
13.000 mm
E
20.000 mm
F
67.000 mm
G
7.000 mm
D1
6.600 mm
M
6
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models