??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
XLWG - Dovetail X-Axis Stages - Rack & Pinion
Bill of material
XLWG100
Part Number
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
L
Travel Distance
mm
Travel per rotation
18 mm
Minimum Readout (Vernier Scale)
0.1 mm/Scale
No. of Mounting Hole Rows
l
mm
Allowable Load - Horizontal
29.4 N
Allowable Load - Vertical
14.7 N
Moment Accuracy - Straightness
microns
Moment Accuracy - Parallelism
microns
Weight
kg
Previews
3D
Dimension
2D
Download CAD models