??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
XLSG - Slide Guide X-Axis Stages
Bill of material
XLSG80
Part No.
XLSG80
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
Accessories
Hexagon Socket Head Cap Screw (8 Pcs.)
Material of Accessories
Stainless Steel
No.
80
Stage
80x80 mm
Distance
128 mm
Withstand Load
147 {15.0} N {kgf}
Parallelism
50 µm
Parallelism of Motion
25 µm
Moment Load Rigidity - Pitching
10.6 N*m
Moment Load Rigidity - Yawing
7.5 N*m
Moment Load Rigidity - Rolling
11.5 N*m
Weight
0.9 kg
Previews
3D
Dimension
2D
Download CAD models