??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
XLONG - Dovetail X-Axis Stages - Rack & Pinion - Long Stroke
Bill of material
XLONG300-3
Part No.
Material
Aluminum Alloy
Surface Treatment
Black Anodizing
Accessories
Adhesive Ruler Label (PET), Index Label (PET)
L-No.
Handle Type
Number of Blocks
Travel Distance
+/-140 mm
Travel per Rotation - Coarse
18 mm
Travel per Rotation - Fine
mm
Minimum Reading
1 mm/Scale
Allowable Load
49.0 {5.0} N{kgf}
Moment Accuracy - Straightness
150 microns
Tare
kg
Previews
3D
Dimension
2D
Download CAD models