XLJ-25-1G1
SMC
bp3_vacuum_equipment
High Vacuum Valve
XL Aluminum High Vacuum Angle Valve
Powered by
CAD模型選擇
{smc/bp3_vacuum_equipment/high_vacuum_valve/xl/xlj_asmtab.prj},{NB=XLJ-25-1G1},{MODEL=XLJ25},{SIZE=25},{VOLTAGE=1},{PPATH=xlj/assembly/xlj_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
XLJ - Vacuum Angle Valve with Release Valve
Bill of material
XLJ-25-1G1
Size
25
25
Voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(5) 24 VDC
(6) 12 VDC
(7) 240 VDC
(J) 230 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(5) 24 VDC
(6) 12 VDC
(7) 240 VDC
(J) 230 VDC
Previews
3D
2D
下載CAD模型
生成CAD模型