XLG-40-2
SMC
bp3_vacuum_equipment
High Vacuum Valve
XLA/XLC/XLF/XLG Aluminum High Vacuum Angle Valve
Powered by
CAD모델 선택
{smc/bp3_vacuum_equipment/high_vacuum_valve/xla_xlc_xlf_xlg/xlg_asmtab.prj},{NB=XLG-40-2},{SIZE=40},{TYPE=},{DIRECTION=},{TEMPERATURE=},{AUTOSW=},{LEN=},{N=},{SURFACE=},{SEAL=},{CHANGE=},{PPATH=xlg/assembly/xlg_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
SMC
Description
XLG-2 - Aluminum High Vacuum Angle Valve/Double Acting/O-ring Seal
Bill of material
XLG-40-2
Flange size
40
40
Flange type
(-) KF(NW)
(-) KF(NW)
Indicator/Pilot port direction
(-) Flange side
(K) Left flange surface
(L) Rear flange surface
(M) Right flange surface
(-) Flange side
(K) Left flange surface
(L) Rear flange surface
(M) Right flange surface
Temperature specifications/Heater
(-) 5 to 60°
(H0) 5 to 150°
(H4) 5 to 150° with 100° heater
(H5) 5 to 150° with 120° heater
(-) 5 to 60°
(H0) 5 to 150°
(H4) 5 to 150° with 100° heater
(H5) 5 to 150° with 120° heater
Auto switch type
(-) Without auto switch (Without magnet)
M9// Without auto switch (With magnet)
M9N
M9P
M9B
M9B
A93
(-) Without auto switch (Without magnet)
M9// Without auto switch (With magnet)
M9N
M9P
M9B
M9B
A93
Lead wire length for switch
N/A
N/A
Number of auto switches/Mouting position
(-) Without auto switch
(-) Without auto switch
Body surface treatment
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
Seal materials
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
Part number indicating changed seal material and leakage
(-) Internal 1.3 x 10^-10 (FKM) External 1.3 x 10^-11 (FKM)
(-) Internal 1.3 x 10^-10 (FKM) External 1.3 x 10^-11 (FKM)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성