XLD-50
SMC Corporation
고진공 기기
고진공 밸브
XL 알루미늄제고진공 L형 밸브
Powered by
CAD모델 선택
{smc_jp/high_vacuum_equipmpent/high_vacuum_valves/xl/xld_asmtab.prj},{NB=XLD-50},{SIZE=50},{TYPE=},{DIRECTION=},{TEMPERATURE=},{AUTOSW=},{LEN=},{N=},{SURFACE=},{SEAL=},{CHANGE=},{PPATH=xld/assembly/xld_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
회사명
SMC Corporation
내용
XLD - Aluminum High Vacuum Angle Valve/2-Step Control,Single Acting/Bellows Seal,O-ring Seal
BOM
XLD-50
Flange size
50
50
mm
Flange type
(-) KF (NW)
(-) KF (NW)
Pilot port direction
(-) Flange side
(K) Left flange surface
(L) Rear flange surface
(M) Right flange surface
(-) Flange side
(K) Left flange surface
(L) Rear flange surface
(M) Right flange surface
Temperature specifications/Heater
(-) 5 to 60 °C
(H0) 5 to 150 °C
(H4) 5 to 150 °C with 100 °C heater
(H5) 5 to 150 °C with 120 °C heater
(-) 5 to 60 °C
(H0) 5 to 150 °C
(H4) 5 to 150 °C with 100 °C heater
(H5) 5 to 150 °C with 120 °C heater
Auto switch type
(-) Without auto switch (Without built-in magnet)
M9// Without auto switch (With built-in magnet)
M9N Solid state-General-Grommet-Indicator light: Yes-3 wire (NPN)-In line
M9B Solid state-General-Grommet-Indicator light: Yes-2 wire-In line
M9P Solid state-General-Grommet-Indicator light: Yes-3 wire(PNP)-In line
A90 Reed-General-Grommet-Indicator light: No-2 wire-In line
A93 Reed-General-Grommet-Indicator light: Yes-2 wire-In line
(-) Without auto switch (Without built-in magnet)
M9// Without auto switch (With built-in magnet)
M9N Solid state-General-Grommet-Indicator light: Yes-3 wire (NPN)-In line
M9B Solid state-General-Grommet-Indicator light: Yes-2 wire-In line
M9P Solid state-General-Grommet-Indicator light: Yes-3 wire(PNP)-In line
A90 Reed-General-Grommet-Indicator light: No-2 wire-In line
A93 Reed-General-Grommet-Indicator light: Yes-2 wire-In line
Lead wire length for Switch
N/A
N/A
Number of auto switches/Mouting position
(-) Without auto switch
(-) Without auto switch
Body surface treatment
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
Seal materials
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR® UA4640
(F1) FKM
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR® UA4640
(F1) FKM
Seal material changed part and leakage
(-) Internal: 1.3 x 10^-10 (FKM) External: 1.3 x 10^-11 (FKM)
(-) Internal: 1.3 x 10^-10 (FKM) External: 1.3 x 10^-11 (FKM)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성