XLC-25H0-2M9NJLA
SMC
bp3_vacuum_equipment
High Vacuum Valve
XLA/XLC/XLF/XLG Aluminum High Vacuum Angle Valve
Powered by
CAD模型選擇
{smc/bp3_vacuum_equipment/high_vacuum_valve/xla_xlc_xlf_xlg/xlc_m9j_asmtab.prj},{NB=XLC-25H0-2M9NJLA},{SERIES=(C) Double Acting/Bellows Seal},{SIZE=25},{DIRECTION=},{TEMPERATURE=H0},{AUTOSW=M9NJ},{LEN=L},{N=A},{SURFACE=},{SEAL=},{CHANGE=},{SWA=6.5},{SWB=14.5},{PPATH=xlc_m9j/assembly/xlc_m9j_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
XLC-2M9_J - Aluminum High Vacuum Angle Valve: With Heat-resistant Auto Switch
Bill of material
XLC-25H0-2M9NJLA
Series
(C) Double Acting/Bellows Seal
Flange size
25
25
Indicator/Pilot port direction
(-) Flange side without indicator
(K) Left flange surface without indicator
(L) Rear flange surface without indicator
(M) Right flange surface without indicator
(-) Flange side without indicator
(K) Left flange surface without indicator
(L) Rear flange surface without indicator
(M) Right flange surface without indicator
Temperature specifications/Heater
(H0) 5 to150°
(H5) 5 to 150° with 120° heater
(H0) 5 to150°
(H5) 5 to 150° with 120° heater
Auto switch type
M9NJ
M9PJ
M9J/ Without auto switch (With magnet)
M9NJ
M9PJ
M9J/ Without auto switch (With magnet)
Lead wire length for switch
(L) 3 m
(Z) 5 m
(L) 3 m
(Z) 5 m
Number of auto switches/Mouting position
(A) 2 pcs. Valve open/closed
(B) 1 pc. Valve open
(C) 1 pc. Valve closed
(A) 2 pcs. Valve open/closed
(B) 1 pc. Valve open
(C) 1 pc. Valve closed
Body surface treatment
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
Seal materials
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
Part number indicating changed seal material and leakage
(-) Internal 1.3 x 10^-10 (FKM) External 1.3 x 10^-11 (FKM)
(-) Internal 1.3 x 10^-10 (FKM) External 1.3 x 10^-11 (FKM)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型