XLAQ-25
SMC
bp3_vacuum_equipment
High Vacuum Valve
XLAQ/XLDQ Aluminum One-touch Connection and Release High Vacuum Angle Valve
Powered by
CAD模型選擇
{smc/bp3_vacuum_equipment/high_vacuum_valve/xlaq_xldq/xlaq_asmtab.prj},{NB=XLAQ-25(0)},{SIZE=25},{DIRECTION=},{TEMPERATURE=},{AUTOSW=},{LEN=},{N=},{SURFACE=},{SEAL=},{CHANGE=},{THREAD=0},{PPATH=xlaq/assembly/xlaq_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SMC
Description
XLAQ - Aluminum One-Touch Connection And Release High Vacuum Angle Valve/Normally Closed/Bellows Seal
Bill of material
XLAQ-25
Flange size
25
25
Indicator/Acutuator port direction
(-) Flange side without indicator
(A) Flange side with indicator
(F) Left flange surface with indicator
(G) Rear flange surface with indicator
(J) Right flange surface with indicator
(K) Left flange surface without indicator
(L) Rear flange surface without indicator
(M) Right flange surface without indicator
(-) Flange side without indicator
(A) Flange side with indicator
(F) Left flange surface with indicator
(G) Rear flange surface with indicator
(J) Right flange surface with indicator
(K) Left flange surface without indicator
(L) Rear flange surface without indicator
(M) Right flange surface without indicator
Temperature specifications/Heater
(-) 5 to 60degC
(H0) 5 to 150degC
(H5) 5 to 150degC with 120degC heater
(-) 5 to 60degC
(H0) 5 to 150degC
(H5) 5 to 150degC with 120degC heater
Auto switch type
(-) Without auto switch (Without built-in magnet)
(M9N) Solid state auto switch
(M9P) Solid state auto switch
(M9B) Solid state auto switch
(A90) Reed auto switch
(A93) Reed auto switch
(M9//) Without auto switch (With built-in magnet)
(-) Without auto switch (Without built-in magnet)
(M9N) Solid state auto switch
(M9P) Solid state auto switch
(M9B) Solid state auto switch
(A90) Reed auto switch
(A93) Reed auto switch
(M9//) Without auto switch (With built-in magnet)
Lead wire length for switch
N/A
N/A
Number of auto switches/Mouting position
N/A
N/A
Body surface treatment
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
Seal materials
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro 70W
(Q1) Kalrez 4079
(R1) Chemraz SS592
(R2) Chemraz SS630
(R3) Chemraz SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR UA4640
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro 70W
(Q1) Kalrez 4079
(R1) Chemraz SS592
(R2) Chemraz SS630
(R3) Chemraz SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR UA4640
Part number indicating changed seal material and leakage
(-) Internal 1.3 x 10^-10 (FKM) External 1.3 x 10^-10 (FKM)
(-) Internal 1.3 x 10^-10 (FKM) External 1.3 x 10^-10 (FKM)
Thread on/off
on
off
on
off
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型