XLA-100D-X152
SMC
bp3_vacuum_equipment
High Vacuum Valve
XL Aluminum High Vacuum Angle Valve
Powered by
CAD모델 선택
{smc/bp3_vacuum_equipment/high_vacuum_valve/xl/xla_asmtab.prj},{NB=XLA-100D-X152},{SIZE=100},{TYPE=(D) K (DN)},{DIRECTION=},{TEMPERATURE=},{AUTOSW=},{LEN=},{N=},{SURFACE=},{SEAL=},{CHANGE=},{TYPEX=D},{PPATH=xla/assembly/xla_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
SMC
Description
XLA - Aluminum High Vacuum Angle Valve/Normally Closed/Bellows Seal
Bill of material
XLA-100D-X152
Flange size
100
100
mm
Flange type
(D) K (DN)
Indicator/Acutuator port direction
(-) Flange side without indicator
(A) Flange side with indicator
(F) Left flange surface with indicator
(G) Rear flange surface with indicator
(J) Right flange surface with indicator
(K) Left flange surface without indicator
(L) Rear flange surface without indicator
(M) Right flange surface without indicator
(-) Flange side without indicator
(A) Flange side with indicator
(F) Left flange surface with indicator
(G) Rear flange surface with indicator
(J) Right flange surface with indicator
(K) Left flange surface without indicator
(L) Rear flange surface without indicator
(M) Right flange surface without indicator
Temperature specifications/Heater
(-) 5 to 60 °C
(H0) 5 to 150 °C
(H4) 5 to 150 °C with 100 °C heater
(H5) 5 to 150 °C with 120 °C heater
(-) 5 to 60 °C
(H0) 5 to 150 °C
(H4) 5 to 150 °C with 100 °C heater
(H5) 5 to 150 °C with 120 °C heater
Auto switch type
(-) Without auto switch (Without built-in magnet)
M9// Without auto switch (With built-in magnet)
M9N
M9B
M9P
M9B
A93
(-) Without auto switch (Without built-in magnet)
M9// Without auto switch (With built-in magnet)
M9N
M9B
M9P
M9B
A93
Lead wire length for Switch
N/A
N/A
Number of auto switches/Mouting position
(-) Without auto switch
(-) Without auto switch
Body surface treatment
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
Seal materials
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR® UA4640
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR® UA4640
Seal material changed part and leakage
(-) Internal: 1.3 x 10^-10 (FKM) External: 1.3 x 10^-11 (FKM)
(-) Internal: 1.3 x 10^-10 (FKM) External: 1.3 x 10^-11 (FKM)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성