??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Stanzwerk Reif
Description
XL PAD 250x250x6
Bill of material
XL PAD 250x250x6 6215010
Art.-Nr.
6215010
LOD Level
300
Länge
2000 mm
VPE
10 St
Gewicht
3.280 kg/VPE
Gewicht
0.317 kg/St
Zolltarifnummer
40082190
Previews
3D
Dimension
2D
Download CAD models