??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
XKJM, XKJML - X-Axis Stages Feed Screw Standard Type -M6 Mounting Holes-
Bill of material
XKJM60
Part Number
XKJM60
Material of Body
6063 Aluminum Alloy
Surface Treatment of Body
Black Anodizing
Material of Shaft
304 Stainless Steel
Material of Knob
303 Stainless Steel
Material of Feed Screw
304 Stainless Steel
No.
60
Type Selection
Stage Face
60X60 mm
Travel Distance
+/-13 mm
Loa Capacity Horizontal
39.2 N
Loa Capacity Vertical
19.6 N
Tare
176 g
Accessories
SCB4-10, (4 Pcs.)
Mount a Plate with Scaled Sticker on the Stage
Change of Knob (Knob with Knurl)
Previews
3D
Dimension
2D
Download CAD models