??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
xiros®S180 - Carbon tube with flange ball bearing
Bill of material
BBT-CF50-6004-S180-10-ES100
Part no.
BBT-CF50-6004-S180-10-ES
Info PDF
INFO
Inner Diameter
20 mm
Outer Diameter
50 mm
Flange Diameter
50 mm
Width
mm
Enter value for B1
Width
mm
cm
inch
ft
DIN
6004
Previews
3D
Dimension
2D
Download CAD models