??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
xirodur® B180-Skate wheel - large, stainless steel balls
Bill of material
BB-6004SW100-B180-10-ES
Part no.
BB-6004SW100-B180-10-ES
Info PDF
INFO
Material of Inner/Outer ring
B180
Ball Material
Static Bearing load
245
Dynamic Bearing load
294
Inner Diameter
20 mm
Outer Diameter
100 mm
Width
12 mm
Max. Speed
1400 rpm
Mass
32.500 kg
Previews
3D
Dimension
2D
Download CAD models