??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
xirodur® B180 LCC - Polymer Ball Bearings - Radial deep-groove ball bearings
Bill of material
BB-6003-B180-30-ES-LCC
Part no.
BB-6003-B180-30-ES-LCC
Info PDF
INFO
Material of inner/outer races
B180
Cage material
B180
Ball material
Stainless steel
Inner-Ø
17 mm
Outer-Ø
35 mm
Width
10 mm
Load capacity
160.000 N
Max. speed
1400.000 rpm
Previews
3D
Dimension
2D
Download CAD models