??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
xirodur® B180-Flanschkugellager - 2-hole, FDA-compliant, fixed version
Bill of material
BB-FL-608-B180-30-ES
Part no.
BB-FL-608-B180-30-ES
INFO
INFO
Material of inner/outer races
B180
Ball material
Stainless steel
Diameter
8 mm
Diameter
22 mm
Diameter
35.8 mm
Width
7 mm
Width
2 mm
Diameter
26.8 mm
Diameter
4 mm
Diameter
5 mm
Axial load bearing capacity
35 N
Radial stat. load bearing capacity
80 N
Radial dyn. load bearing capacity
92 N
Max. speed
2200 rpm
Weight
3.65 g
Previews
3D
Dimension
2D
Download CAD models