??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
igus
Description
xirodur® B180-End caps - End caps
Bill of material
BB-6204EC44.5-B180-10-ES20
Part no.
Info PDF
INFO
Material of Inner/Outer ring
B180
Ball Material
Max. stat. bearing load axial
520 N
Static Bearing load
245 N
Dynamic Bearing load
294 N
Inner Diameter
mm
Outer Diameter
44.5 mm
Outer Diameter
50 mm
Outer Diameter
mm
Width
35.8 mm
Width
38.5 mm
Width
mm
S
mm
Max. Speed
1800 rpm
Mass
kg
Previews
3D
Dimension
2D
Download CAD models