目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
BB-6000-B180-10-ES-D
igus
xiros®
Powered by
CAD模型選擇
{igus/xiros/xirodur_b180_doppelreihiges_asmtab.prj},{NB=BB-6000-B180-10-ES-D},{INFO=INFO},{MAT1=B180},{MAT2=PA},{MAT3=ES},{D1=10},{D2=16},{B1=14},{RK=2.5},{TKA=800},{STK=160},{DTK=225},{GZ=850},{ARTNR1=BB-6000-B180-10},{PPATH=assemblies/xirodur_b180_doppelreihiges_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
igus
Description
xirodur® B180-Double row ball bearing - Double row ball bearing
Bill of material
BB-6000-B180-10-ES-D
Part no.
BB-6000-B180-10-ES-D
BB-6000-B180-10-ES-D
Info PDF
INFO
Material of Inner/Outer ring
B180
Cage Material
PA
Ball Material
Stainless Steel
Glass
Stainless Steel
Glass
Inner Diameter
10
10
mm
Outer Diameter
16
16
mm
Width
14
14
mm
Ball Diameter
2.5
2.5
mm
Max. stat. bearing load axial
800
800
mm
Static Bearing load
160
160
mm
Dynamic Bearing load
225
225
mm
Max. Speed
850
850
rpm
Weight
11.000
11.000
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型