??
Catalog navigation
CAD模型選擇
可提供的產品: 29
HELP_VARIABLE
Company
Sati
Description
XH 400 - 7/8” (22,225 mm) - Timing belt pulleys
Bill of material
XH40038
Material
Flange
Code
Code
Type
Flange code
Number of teeth
Dp
mm
De
mm
Df
mm
Dm
mm
Di
F
118.0 mm
L
132 mm
Stock bore
32
Weight
kg
Previews
3D
尺寸
2D
下載CAD模型