??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Sati
Description
XH 300 - 7/8” (22,225 mm) - Timing belt pulleys for taper bushes
Bill of material
TXH3030
Material
Cast iron
Flange
Code
Code
Type
Flange code
Taper bush
mm
Max. Bore
Dp
mm
De
mm
Df
mm
Dm
mm
Di
F
90.0 mm
S
mm
R
mm
Number of teeths
Previews
3D
Dimension
2D
Download CAD models