目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
XFL/63
Vesta
Pneumatic actuators
Pneumatic cylinders VDMA - ISO 15552
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_15552/accessories/xfl.prj},{NB=XFL/63-(ISO 21287)},{CODE=XFL/63},{BORE=63},{K=25},{K1=170},{M=75},{M2=120},{N1=50},{N2=100},{Q=9},{Y=12},{R1X=22.500},{R2X=6.750},{R3X=4.250},{H1X=56.500},{L1X=56.500},{TX=3.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Vesta
Description
XFL - FLANGE MOUNTING
Bill of material
XFL/63
Code
XFL/63
XFL/63
Bore
63
63
mm
K
25
25
mm
K1
170
170
mm
M
75
75
mm
M2
120
120
mm
N1
50
50
mm
N2
100
100
mm
ØQ
9
9
mm
Y
12
12
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型