??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
XEGL - HIGH PRECISION DOVETAIL FEED SCREW -KNOB EXTENSION-
Bill of material
XEGL25
Part Number
Material of Main Body
Low Cadmium Brass
Material of Feed Knob
Low Cadmium Brass
Surface Treatment
Black Fluororesin Treatment
No.
Stage
mm
Travel Distance
mm
Travel per rotation
0.5 mm
Minimum Reading (Vernier Scale)
0.1 mm/scale
Allowable Load - Horizontal
N
Allowable Load - Vertical
Moment Accuracy - Straightness
30 microns
Moment Accuracy - Parallelism of Motion
30 microns
Allowable Moment Load - Pitching
N*m
Allowable Moment Load - Yawing
N*m
Allowable Moment Load - Rolling
N*m
Parallelism
40 microns
Weight
kg
Accessories(4psc.) - Type M-L
Position of Clamp
Previews
3D
Dimension
2D
Download CAD models