目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
XCM-SN-AC/50
Vesta
Pneumatic actuators
Compact cylinders - ISO 21287
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/compact_iso_21287/accessories/xcm_sn_ac.prj},{NB=XCM-SN-AC/50-(ISO 21287)},{CODE=XCM-SN-AC/50},{BORE=50},{A2=80},{A=46.5},{B=15.0},{C=27},{D=16},{EN=21},{ER=20},{F=40},{G=10},{E=9.0},{L=65},{M=15.0},{N=6.5},{P=5},{R1X=9.250},{R2X=13.500},{R3X=16.000},{L1X=46.500},{L2X=42.000},{H1X=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Vesta
Description
XCM-SN-AC - CLEVIS (MALE) WITH ROD EYE
Bill of material
XCM-SN-AC/50
Code
XCM-SN-AC/50
XCM-SN-AC/50
Bore
50
50
mm
A2
80
80
mm
A
46.5
46.5
mm
B
15.0
15.0
mm
C
27
27
mm
ØD
16
16
mm
EN
21
21
mm
ER
20
20
mm
F
40
40
mm
G
10
10
mm
E
9.0
9.0
mm
L
65
65
mm
M
15.0
15.0
mm
N
6.5
6.5
mm
P
5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型