目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
XCM/63
Vesta
Pneumatic actuators
Pneumatic cylinders VDMA - ISO 15552
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_15552/accessories/xcm.prj},{NB=XCM/63},{CODE=XCM/63},{BORE=63},{A2=190},{J=16},{M=75},{V1=40},{W=32},{N=56.5},{RR=9.250},{H=12},{R1=16},{H1=36},{T1=9.000},{T2=15},{H2=5.500},{D=45.0},{H3=5.000},{LOGO=9.25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Vesta
Description
XCM - CLEVIS (MALE) MOUNTING
Bill of material
XCM/63
Code
XCM/63
XCM/63
Bore
63
63
mm
A2
190
190
mm
ØJ H7
16
16
mm
M
75
75
mm
V1
40
40
mm
W
32
32
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型