目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
XCIR/160
Vesta
Pneumatic actuators
Pneumatic cylinders VDMA - ISO 15552
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_15552/accessories/xcir.prj},{NB=XCIR/160},{CODE=XCIR/160},{BORE=160},{A3MIN=153},{A3MAX=187+(*)},{M3=190},{M6=190},{X=32},{X1=45},{X2=40},{X3=200},{X4=264},{DX=171.000},{RX=15.000},{RX2=10.000},{RX3=2.000},{HX=140.000},{LX=140.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Vesta
Description
XCIR - ADJUSTABLE TIE ROD TRUNNION MOUNTING
Bill of material
XCIR/160
Code
XCIR/160
XCIR/160
Bore
160
160
mm
A3 min.
153
153
A3 max.
187+(*)
187+(*)
M3
190
190
mm
M6
190
190
mm
ØX e9
32
mm
ØX1
45
mm
X2
40
mm
X3
200
200
mm
X4
264
264
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型