目錄: Vesta
Created: 14.12.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Vesta
XCF/200
Vesta
Pneumatic actuators
Pneumatic cylinders VDMA - ISO 15552
Fixing accessories
Powered by
CAD模型選擇
{vesta/cylinders/iso_15552/accessories/xcf.prj},{NB=XCF/200},{CODE=XCF/200},{BORE=200},{A2=335},{J=30},{K2=35},{M=220},{V1=90},{V2=170},{D=-},{DNUM=0},{W=60},{Z=31},{N=175.0},{RR=22.500},{H=25},{R1=25},{H1=50},{R2=75.000},{H2=7.000},{T1=18.000},{T2=26.000},{H3=14.000},{HCT=2.5},{VER=1},{LOGO=22.50},{LOGO1=2.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
Vesta
Description
XCF - FRONT AND REAR CLEVIS (FEMALE) MOUNTING
Bill of material
XCF/200
Code
XCF/200
XCF/200
Bore
200
200
mm
A2
335
335
mm
ØJ
30
30
mm
K2
35
35
mm
M
220
220
mm
V1
90
90
mm
V2
170
170
mm
D
-
-
W
60
60
mm
Z
31
31
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型