??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XBD20_30 - Flat lock, handle pull up and turn type, three-point type
Bill of material
XBD20-A90
Code
type
material
SUS304
surface treatment
Polished wire drawing
A
mm
A1
24.5 mm
A2
63 mm
A3
12.5 mm
B
28.5 mm
B1
23 mm
B2
65 mm
T
13.5 mm
T1
2 mm
a
64 mm
b
24 mm
Reference weight
kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models