??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XBD07_08 - Flat Lock, handle pull-up rotary type, single point type
Bill of material
XBD07-A110
code
type
Base/handle material
SUS316
Locking tongue material
SUS316
Base/handle surface treatment
Mirror finish
Surface treatment of latch
Polishing and drawing
Reference weight
kg
A
B
35
A1
17
H
27.5
T
23
a
103
b
27
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models