??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XBC05 - Series 40, star cylindrical lock
Bill of material
XBC05
Code
XBC05
type
Series 40
Lip height
25 mm
Lock cylinder
No lock cylinder
Base material
ZDC
Handle material
PA
Handle material
Q235
Foundation surface treatment
Painting (black)
Handle surface treatment
-
Surface treatment of locking tab
Blue white zinc plating
Reference weight
0.102 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models