??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XBC01 - Series 40, star cylindrical lock
Bill of material
XBC01
Code
XBC01
type
Series 40
Lip height
18 mm
Lock cylinder
No lock cylinder
Base material
ZDC
Handle material
ZDC
Handle material
Q235
Foundation surface treatment
Painting (silver white)
Handle surface treatment
Painting (silver white)
Surface treatment of locking tab
Blue white zinc plating
Reference weight
0.168 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models