??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAZ15 - Compression lever type flat lock/Handle push type
Bill of material
XAZ15-L29.2
Code
XAZ15
type
Handle push type
type
With lock cylinder
Pedestal material
SUS304
handle material
SUS304
Locking tongue material
SUS304
Pedestal surface preparation
Wire drawing and polishing
handle surface preparation
Wire drawing and polishing
Locking tongue surface preparation
Wire drawing and polishing
L
29.2 mm
H
6~20 mm
Applicable door panel thickness
1~3
Reference weight
0.25 kg
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models