??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAZ11_12 - Compression Lever Type Flat Lock /Handle Pressing Type
Bill of material
XAZ11-L36.5
Code
Type
Handle Press Type
Type
With Lock Cylinder
Pedestal
ZDC5
Handle
ZDC5
Locking tongue
S45C
Pedestal
Handle
Locking tongue
Galvanized
L
mm
B
13.5 mm
H
1~25 mm
Reference weight
0.21 kg
Applicable Door Thickness
1~11
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models