??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAZ03_04 - Adjustable Plane Lock/Handle Press Rotary/Single Point Type/ Three Point Type
Bill of material
XAZ03-A76-H13.5
Code
Type
Handle Press Rotary Type
Type
With Lock Cylinder
Pedestal
ZDC5
Handle
ZDC5
Locking tongue
S45C
Pedestal
Handle
Locking tongue
Galvanized
A
H
A1
19.0 mm
A2
24 mm
B
27 mm
B1
65 mm
T
5.8 mm
TS
1~2 mm
t
2.3 mm
a
62.5 mm
b
23.5 mm
Reference weight
0.170 kg
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models