??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAY48_49 - Medical antibacterial handle/interior type/round tube type
Bill of material
XAY48
code
type
Round tube type,2 threaded holes
Support material
brass
Circular tube material
PP
Surface treatment of brackets
Powder Mist Chromium Plating
Surface treatment of circular tubes
L
425 mm
Reference weight
0.71 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models