??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAX73_78 - Door Lock Quick Release Type
Bill of material
XAX75
Code
Type
Quick type
Lip Height
18
Lock Cylinder
Lock case material
PA
Lock tongue material
Q235
Lock cylinder material
ZDC
Lock Shell Color/Finish
Black
Latch Color/Finish
White Zinc Plating
Cylinder Color/Surface Treatment
Reference weight (kg)
0.068
Website Link
Network Station
Previews
3D
Dimension
2D
Download CAD models