??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAX21_22 - Waterproof Flat Lock ¡¤ Handle Push And Turn ¡¤ Type C
Bill of material
XAX21-A138
Code
Type
H ¡¤ Le Push ¡¤ Turn Type/Type C /With Lock Cylinder
Material
Zinc Alloy
Surface Treatment
A
mm
A1
mm
A2
mm
E
mm
T3
52 mm
Opening Size a
mm
Opening Size a1
13 mm
Opening Size b
27 mm
Reference Weight
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models