??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAV34_39 - Quick-mounted impact lock
Bill of material
XAV34-L30-A
Code
type
Quick-mounted impact lock • No lock cylinder
Lock cover material
PP
Base material
POM
Lock tongue material
POM
Surface treatment of lock cover
Foundation surface treatment
Surface treatment of locking tab
L
mm
type
L1
4.0 mm
L2
25.8 mm
L3
2.1 mm
L4
4.0 mm
(W1)
17.2 mm
W2
13.6 mm
W3
8.8 mm
A
18 mm
A1
9.8 mm
H1
9.5 mm
H2
6 mm
H3
7 mm
(H4)
18.0 mm
T
2.5 mm
stroke
6 mm
Hole size a
14 mm
Hole size b
26 mm
a1
5.5 mm
b1
0.5 mm
Applicable plate thickness t
1.2/1.6/2.0 mm
Reference weight
0.008 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models