??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAV30 - Quick-mounted impact lock
Bill of material
XAV30-L31.2
Code
XAV30
type
Quick-mounted impact lock • with lock cylinder
Lock cover material
SUS304
Base material
PP
Lock tongue material
POM
Surface treatment of lock cover
-
Foundation surface treatment
black
Surface treatment of locking tab
black
L
mm
L1
3.4 mm
L2
25.8 mm
L3
2.7 mm
(W1)
17.2 mm
W2
13.6 mm
A
19.2 mm
A1
9.8 mm
H1
9.5 mm
H2
5.5 mm
H3
5.8 mm
(H4)
17.5 mm
stroke
6 mm
Hole size a
14 mm
Hole size b
26 mm
a1
5.0 mm
b1
0.5~2.5 mm
Applicable plate thickness t
1.2/1.6 mm
Reference weight
0.014 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models