??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAU84_89 - Compression Locking Cylinder Lock /20 Series
Bill of material
XAU86-N
Code
Type
20 Series
Compression Distance
7
Seam height
14
Lock cylinder
Base Material
ZDC5
Lock cylinder material
ZDC5
Lock tongue material
S45C
Base Surface Treatment
Lock cylinder surface treatment
Lock tongue surface treatment
Galvanized
Lock tongue
Specifications
H
G
L
t
Reference weight
0.21
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models