??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAT91_92 - Flat Lock ¡¤ Handle Push And Turn Type ¡¤ D Type
Bill of material
XAT91-A117
Code
Type
Handle pressing rotary semicircle integrated button single point belt lock core
Material
ZDC
Surface Treatment
A
mm
A1
mm
A2
mm
A3
mm
B
mm
E
mm
T
mm
T3
mm
Opening Size a
mm
Opening Size a1
mm
Opening Size a2
11.5 mm
Opening Size b
23 mm
Opening Size R
3.75 mm
Reference Weight
kg
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models