??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAT89_90 - Press lock flat lock/Handle press rotary/Lock cylinder integrated button/Single point
Bill of material
XAT89-A82
Code
Type
Handle Press Rotary Type
Type
Lock cylinder integrated button
Lock cylinder
Material
ZDC
Surface Treatment
Powder coated fog Chrome (silver)
A
A1
62 mm
A2
21.0 mm
A3
mm
A4
mm
B
28 mm
B1
22 mm
T
18 mm
T1
4 mm
T2
11 mm
T3
44.2 mm
Opening size a
63 mm
Opening size b
23 mm
With Lock Cylinder
0.33 kg
No lock cylinder
0.34 kg
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models