??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAT73_74 - Plane lock/Lock cylinder integrated button / handle button/Handle press rotary/Three point formula
Bill of material
XAT73-A87.5
Code
Type
Handle Press Rotary Type
Type
Lock cylinder integrated button
Type
With Lock Cylinder
Pedestal
ZDC5
Handle
ZDC5
Lock tongue
S45C
Pedestal
Handle
Lock tongue
Galvanized
A
A1
24.3
A2
24
B
28.5
B1
65
T
8
T1
10.5
T2
11.0
t
2.3
a
62.5
b
23.5
a1
11.5
Applicable Door Thickness
1~4
Reference weight
0.215
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models