??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAT41_42 - Flat lock / semicircle free-standing button / handle press rotation type three-point type
Bill of material
XAT41-A85
Code
Type
Handle Press Rotary Type
Type
Semicircle Independent Button
Type
Base Material
ZDC5
Handle Material
ZDC5
Tongue material
S45C
Base Surface Treatment
Sand Chromium Plating
Handle Surface Treatment
Sand Chromium Plating
Lock tongue surface treatment
Blue-White Zinc Plating
A
mm
a
75 mm
a1
66 mm
b
23 mm
b1
6.5 mm
Reference weight
0.222 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models