??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAT10 - Flat lock/handle press rotary • square free-standing button/ single point
Bill of material
XAT10-A110
Code
XAT10
Type
Handle Press Rotary Type
Type
Square Standalone Button
Type
With Lock Cylinder
Base Material
ZDC5
Handle Material
ZDC5
Tongue material
Q235
Base Surface Treatment
Namibian light white
Handle Surface Treatment
Namibian light white
Lock tongue surface treatment
Galvanized
A
mm
B
35 mm
A1
17 mm
H
30 mm
T
22 mm
a
103 mm
b
27 mm
Reference weight
0.23 kg
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models