??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
XAS96 - Cylindrical lock 40 series
Bill of material
XAS96
code
XAS96
type
Cylindrical lock, 40 series
Lip height
20
Lock cylinder
NO Lock cylinder
Base material
ZDC
Lock cylinder material
-
Lock tongue material
Q235
Foundation surface treatment
Bright chrome plating
Lock cylinder material
-
Surface treatment of locking tab
Blue white zinc plating
Optional Accessories
-
Reference weight (kg)
0.3
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models